{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_5_4way_t/1_5_2_pipe_din2353/4_bkh_t_asmtab.prj},{NB=4 BKHL 40 T},{DES=4 BKHL 40 T},{DN=38},{SER=L},{PD=42},{G=M 52x2},{OL=positive (closed)},{LW=36},{OP=PN 63},{AF=22},{SF=1.5},{ZNR=4KH DN40 42L},{VERS=10},{PPATH=assemblies/4_bkh_t_asmtpl.prj},{L=246},{A=150},{B=198},{D=14.5},{H1=107},{H4=57.5},{S=5},{RA=42.3},{I=17.5},{SW1=75},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/4BKHLT/4BKHST},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/4BKHLT/4BKHST}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.